Skip to content
LAPP Vietnam

Semiconductor Fab Connectivity: Cleanroom-Compatible Cables and Connectors

Semiconductor cleanrooms require cables certified to ISO Class 1 or 2 standards, tested by accredited institutions like Fraunhofer IPA for minimal particle emission. These cables must be halogen-free (IEC 60754-1/2), low-outgassing, and flame-retardant to prevent contamination of wafers and process chambers. LAPP's ÖLFLEX® Cleanroom and UNITRONIC® Cleanroom series — available through LAPP in Singapore, Malaysia, and across ASEAN — meet these requirements with ratings for continuous flexing in robotic applications.

What Cables Are Safe for Semiconductor Cleanrooms?

Standard industrial cables have no place in semiconductor fabs. A single particle measuring 0.1 micrometers can ruin an entire wafer run, and most factory cables shed thousands of particles during normal operation.

ISO 14644-1 Class 1 cleanrooms permit a maximum of 10 particles (≥0.1 µm) per cubic meter of air — stricter than an operating theater and a thousand times cleaner than typical factory floors.

Four requirements separate cleanroom cables from standard industrial types:

• Minimal particle emission — Materials must shed near-zero particles under mechanical stress, as even microscopic contamination can ruin entire wafer batches.

• Halogen-free construction — Cables must comply with IEC 60754-1/2 standards. Halogen gases corrode process equipment and contaminate silicon substrates.

• Low outgassing — Materials must prevent volatile organic compounds (VOCs) from depositing on wafer surfaces during thermal processes.

• High-flex ratings — Cables need to endure millions of bend cycles in robotic wafer handlers and lithography tools without degrading.

LAPP’s cleanroom cables undergo testing at Fraunhofer IPA, an independent institute that measures particle emission under controlled conditions. These cables achieve ISO Class 1 certification while maintaining electrical performance from -40°C to +105°C.

Why Do Cleanroom Cables Need Fraunhofer IPA Certification?

Fraunhofer IPA operates the world’s most comprehensive cleanroom materials testing facility in Stuttgart, Germany. Their cleanroom materials testing protocol measures material-specific emission rates in a controlled cleanroom environment under standardised conditions.

The testing process subjects cable samples to mechanical flexing while air quality sensors measure particle emission in real time. Materials receive classifications from “excellent” (ultra-trace emissions) to “unsuitable” (continuous particle generation).

Self-declared “cleanroom compatible” cables often fail independent testing. Manufacturers frequently skip the mechanical stress component — a cable might be clean when stationary, but shed particles the moment it moves.

LAPP’s ÖLFLEX® Cleanroom and UNITRONIC® Cleanroom series achieve “excellent to very good” emission values in the ultra-trace range. Particle counts remain below detection limits even during continuous flexing — giving fab engineers confidence that contamination risk is quantified and minimal.

LAPP’s Cleanroom Cable and Connector Portfolio

LAPP’s cleanroom portfolio covers power, data, cable management, and connectors — all Fraunhofer IPA certified for ISO Class 1 environments.

• ÖLFLEX® CLEANROOM FD 8110 — Power and control cable for moving equipment. Rated 300/500V, operating from -40°C to +80°C with millions of flex cycles. Halogen-free TPE-O sheath meets IEC 60754 and EN 60332-1-2 standards.

• UNITRONIC® CLEANROOM FD 8113 MC — Data transmission for automated fabrication lines. Achieves 2 to 8 million flex cycles with twisted-pair EMI shielding. Suitable for assembly robots and production line automation.

• SILVYN® GLIDE — Cable management with a 10 million flex cycle rating. Anti-static polyamide sheath prevents ESD damage to CMOS circuits. Routes power and data cables through a single ISO Class 1 conduit.

• ÖLFLEX® ROBUST FD — Extended temperature range to +105°C for equipment near diffusion furnaces and CVD chambers. TPE sheath maintains flexibility at elevated temperatures. Cleanroom certification is available via Fraunhofer IPA.

• EPIC® Connectors — Modular housings that accommodate power, signal, and data contacts in a single connector body. Rated IP65 to IP68 with voltages up to 1000V. Hermetic seals prevent particle ingress in cleanroom environments.

This integrated portfolio — from power cables to data cables to cable management and connectors — means every component is certified and engineered to work together. Engineers specify complete cleanroom connectivity from a single source.

How Do You Specify Cables for ISO Class 1 Cleanrooms?

Five criteria determine whether a cable meets semiconductor fab requirements:

• Independent certification — Cleanroom class certification must come from an accredited testing institute. Fraunhofer IPA is the gold standard for European and Asian fabs.

• Outgassing data — VOC testing per VDA 278 or ISO 16000-6 standards, measuring chemical emissions that can contaminate photoresist and deposition processes.

• Halogen-free compliance — Testing to both IEC 60754-1 (total halogen <0.5%) and IEC 60754-2 (HCl gas <100 ppm). Cables meeting only one standard may still cause problems.

• Flex cycle ratings — Wafer handlers need 5+ million cycles. Fixed equipment connections can use lower ratings. Match the cable to the mechanical stress profile of each installation point, accounting for both routine operation and maintenance access requirements.

• Temperature range — Account for ambient cleanroom conditions (+20°C to +22°C) and equipment-specific thermal loads near furnaces or CVD chambers.

Matching a cable to an application requires understanding the mechanical stress profile. Wafer handling robots need UNITRONIC® CLEANROOM cables with maximum flex ratings. Power distribution to stationary equipment can use ÖLFLEX® CLEANROOM cables optimised for higher current capacity. Cable routing through robotic arms benefits from SILVYN® GLIDE conduit.

The single-source advantage matters in semiconductor fabs where downtime costs tens of thousands of dollars per hour. LAPP provides both cleanroom cables and connectors with matching certifications, so engineers specify connectivity solutions from one supplier — no finger-pointing between vendors if contamination issues arise.

Talk to Our Engineers

Semiconductor fab connectivity requires cables and connectors that balance electrical performance, mechanical durability, and contamination control. With semiconductor investments expanding across Singapore, Malaysia, and Vietnam, LAPP's engineering team helps fab managers in ASEAN select the right combination of ÖLFLEX®, UNITRONIC®, and EPIC® products for specific cleanroom applications.

Talk to our engineers to discuss your semiconductor cabling requirements, request product samples, or explore Fraunhofer IPA-certified cable solutions for your cleanroom project.

Browse Cleanroom Cable Solutions on the LAPP SEA eShop