SILVYN® FPS-EDU 14X19 50M
Protective cable conduit with steel spiral; Inner diameter: 14mm; Outer diameter: 19mm; Nominal size: 19; Polyvinylchloride; UV-resistant



SILVYN® FPS-EDU 14X19 50M
Protective cable conduit with steel spiral; Inner diameter: 14mm; Outer diameter: 19mm; Nominal size: 19; Polyvinylchloride; UV-resistant
SILVYN® FPS-EDU 14X19 50M
703.313₫
/

SILVYN® FPS-EDU 14X19 50M
703.313₫
/
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Certificate
Lợi ích
Protects against hot chips, High-tensile, Highly flexible, Air-tight and impermeable, mechanical resistance
Ứng dụng
Mechanical engineering, Plant engineering, Automation technology, Used in areas where cables and wires could be damaged by welding sparks and hot chips, Robotics industry
Thuộc tính kỹ thuật
Thông tin chung
| Product type | Protective cable conduit with steel spiral |
| Brand | SILVYN® |
| Delivery Unit | 50.000 |
| Weight | 250 kg/km |
Đặc tính điện
Thiết kế sản phẩm
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Conduit material, short form | PVC |
| Bending protection fixed installation |
|
| Coil material | Spring steel wire |
| Nominal size | 19 |
| Total length | 50 |
| Protection against hot chips |
|
| Material braiding | Steel |
| EMC screening |
|
| Flexibly installed bending protection |
|
| Outer diameter | 19 |
| Smooth inner conduit surface |
|
| Inner diameter | 14 |
| Conduit material | Polyvinylchloride |
| Bending protection |
|
Đặc điểm sản phẩm
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Bending radius, static | 22 |
| UV-resistant |
|
| Bending radius, dynamic | 55 |
| Reverse bending resistance |
|
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Tài liệu
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® FPS-EDU
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61802330 | 9 | 14 | 14 | 50.000 | |||||
| 61802331 | 12 | 17 | 17 | 50.000 | |||||
| 61802332 | 14 | 19 | 19 | 50.000 | |||||
| 61802333 | 15 | 21 | 21 | 50.000 | |||||
| 61802334 | 20 | 27 | 27 | 50.000 | |||||
| 61802335 | 28 | 36 | 36 | 25.000 | |||||
| 61802336 | 37 | 45 | 45 | 25.000 | |||||
| 61802337 | 48 | 56 | 56 | 25.000 |


Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.








