SILVYN® EL 16.0X21.0 SGY 30M
Protective cable conduit with plastic spiral; Inner diameter: 16mm; Outer diameter: 21mm; Nominal size: 20; Polyvinylchloride;








SILVYN® EL 16.0X21.0 SGY 30M
Protective cable conduit with plastic spiral; Inner diameter: 16mm; Outer diameter: 21mm; Nominal size: 20; Polyvinylchloride;
SILVYN® EL 16.0X21.0 SGY 30M
122.318₫
/

SILVYN® EL 16.0X21.0 SGY 30M
122.318₫
/
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Certificate
Lợi ích
Easy assembly of cables and wires due to smooth inner, Bendable, Crush-resistant, A fully insulated system when used in combination with SILVYN® MPC/MPC-M
Ứng dụng
Mechanical engineering, Vehicle construction, Vending machine construction, Exporters
Thuộc tính kỹ thuật
Thông tin chung
| Brand | SILVYN® |
| Product type | Protective cable conduit with plastic spiral |
| Delivery Unit | 30.000 |
| Weight | 118.87 kg/km |
Đặc tính điện
Thiết kế sản phẩm
| Lockable (two-part) |
|
| Conduit material, short form | PVC |
| Coil material | Hard PVC |
| Nominal size | 20 |
| Total length | 30 |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Outer diameter | 21 |
| Colour | silver grey |
| Smooth inner conduit surface |
|
| Inner diameter | 16 |
| Conduit material | Polyvinylchloride |
| Bending protection |
|
| Clear width | 16 |
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| RAL colour | RAL 7001 |
| Flexibly installed bending protection |
|
Đặc điểm sản phẩm
| Flame-retardant |
|
| IP protection rating | IP 65 |
| For continuous flexing |
|
| Acid-resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Bending radius, static | 35 |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-1, IEC 61386-23 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Tài liệu
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® EL
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61737268 | 10 | 14.5 | 12 | silver grey | 10.000 | ||||
| 61737269 | 12 | 16.5 | 16 | silver grey | 10.000 | ||||
| 61737270 | 16 | 21 | 20 | silver grey | 10.000 | ||||
| 61737271 | 22 | 27.5 | 25 | silver grey | 10.000 | ||||
| 61737272 | 25 | 30.5 | 30 | silver grey | 10.000 | ||||
| 61747360 | 10 | 14.5 | 12 | silver grey | 30.000 | ||||
| 61747370 | 12 | 16.5 | 16 | silver grey | 30.000 | ||||
| 61747380 | 16 | 21 | 20 | silver grey | 30.000 | ||||
| 61747390 | 22 | 27.5 | 25 | silver grey | 30.000 | ||||
| 61747400 | 25 | 30.5 | 30 | silver grey | 30.000 | ||||
| 61747410 | 28 | 33.5 | 32 | silver grey | 30.000 | ||||
| 61747420 | 35 | 41 | 40 | silver grey | 30.000 | ||||
| 61747430 | 40 | 46.4 | 50 | silver grey | 30.000 | ||||
| 61747440 | 50 | 57 | 63 | silver grey | 30.000 |


Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.













