Thuộc tính kỹ thuật

Thông tin chung
Including lock nut

Product type Washer
Packaging type Bag
Including o-ring

Brand SKINDICHT®
Installation type in threaded borehole
Delivery Unit 300.000
Weight 0 kg
Đặc tính điện
Thiết kế sản phẩm
Material body Steel
Cable gland design Round
Pitch of thread 1,5
Surface protection Galvanised
Thread size M 12
Outer diameter 10.2
Inner diameter 7.0
Total height 0.8
Đặc điểm sản phẩm
Flame-retardant

Oil-resistant

Temperature (min.) -60
Suitable for EX-applications

UV-resistant

Temperature (max.) 200
Halogenfree

Chứng nhận và Tiêu chuẩn
CE marked

Tài liệu
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SKINDICHT® U-M
Article number Thread size Imp inner diam Inner diameter Imp outer diam Outer diameter Delivery Unit
52100610 M 12 7.0 10.2 300.000
52100611 M 16 11.0 14.0 300.000
52100612 M 20 15.0 18.0 300.000
52100613 M 25 19.0 23.0 200.000
52100614 M 32 26.0 30.0 200.000
52100615 M 40 34.0 38.0 100.000
52100616 M 50 43.0 48.0 100.000
52100617 M 63 52.0 61.0 100.000
Lorem Ipsum Đau

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.