ETHERLINE® SERVO DQ FD P Cat.5e





ETHERLINE® SERVO DQ FD P Cat.5e
ETHERLINE® SERVO DQ FD P Cat.5e
171.278₫
/

Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Thuộc tính kỹ thuật
Thông tin chung
| Product type | Ethernet cable |
| Copper index | 39.000 kg/km |
| Copper index (lb) | 262.068 lb |
| Weight | 63 kg/km |
Đặc tính điện
| Nominal surge impedance | 100 |
| Nominal voltage | 50 V AC rms according to (manufacturer specifications) |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+) |
| Loop resistance at 20°C | 146 |
| Possible data transmission rates | 100 |
| Signal propagation speed (nom.) | 0.67 |
| Test voltage core/screening | 1 |
| Test voltage core/core | 1.5 |
| Rated voltage core to core | 50 V AC rms according to (manufacturer specifications) |
Thiết kế sản phẩm
| Nominal core diameter | 0.9 |
| Conductor design | 19-wire |
| Nominal outer diameter | 6.9 mm |
| Conductor material | Bare copper |
| Conductor count/size | 2x2x26/19AWG + 1x2x22/19AWG |
| Optical degree of coverage of the stranded screening, overall screen | 85 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Shape of cable | Round |
| Number of pairs | 3 |
| Outer sheath colour | green |
| Stranding type | Twisted-pair |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | SF/UTP |
| Cable sheath RAL colour | RAL 6018 |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Wrapping over screening | Fleece wrapping |
| Number of cores | 6 |
| Nominal conductor cross-section (AWG) | 26 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Number of wires | 19 |
| Basic material of outer sheath, short form | PUR |
Đặc điểm sản phẩm
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Low-adhesion sheath surface |
|
| Fast Connect (FC) cable |
|
| Maximum bending cycles | 1000000 |
| Minimum bending radius in mm, dynamic continuously flexing | 55.2 mm |
| Installation temperature min. | -30 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 41.4 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -30 °C to 70 °C max. conductor temperature: |
| Application area | Cable chain |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Minimum bending radius in mm, occasionally flexing | 55.2 mm |
| Max. assembly temperature | 70 |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, UL FT1 |
| Oil resistance according to | EN 50363-10-2 |
| Minimum bending radius, dynamic continuously flexing | 8 x outer diameter |
| Maximum travel distance | 5 |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 20978 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Tài liệu
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from ETHERLINE® SERVO DQ FD P Cat.5e
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter | Number of cores | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 2170937 | 2x2x26/19AWG + 1x2x22/19AWG | 6.9 | 6 | 63 kg/km |


Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.










