Technical Attributes

General Information
Product type Coaxial cables
Copper index 50.000  kg/km
Copper index (lb) 335.986  lb
Weight 116 kg/km
Electrical Characteristics
Nominal characteristic impedance tolerance +/- 3Ω
Nominal surge impedance 75
Product Design
Outer conductor Copper braiding
Outer sheath colour black
Nominal outer diameter 6.15  mm
Type of coaxial cables RG 59 B/U
With rodent protection

Dielectric, short form PE
Optical degree of coverage of outer conductor 95
Conductor count/size 2
Basic material of outer sheath Polyvinylchloride
Including protective earth

Inner conductor material Copper-plated steel
Shielded

Number of wires 1
Nominal conductor diameter (mm) 0.57
Basic material of outer sheath, short form PVC
Product Characteristics
Flame-retardant

Application area Fixed installation
Oil-resistant

For continuous flexing

Minimum bending radius in mm, occasionally flexing 123.0  mm
Fast Connect (FC) cable

UV-resistant

Minimum bending radius, stationary 6 x outer diameter
Minimum bending radius, occasionally flexing 20 x outer diameter
Minimum bending radius in mm, fixed installation 36.9  mm
Halogenfree

Certifications and Standards
CE marked

VDE certified

EAC certification number ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21
EAC-certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Multi coaxial cabels RG 59 B/U
Article number Type of coaxial cables Application area Inner conductor material Outer conductor Outer conductor second layer Copper index calc export Weight
2170056 RG 59 B/U Fixed installation Copper-plated steel Copper braiding 116 kg/km
Lorem Ipsum Dolor

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.