EPIC® POWER LS1 A6 3+PE+4 K (5)



EPIC® POWER LS1 A6 3+PE+4 K (5)
EPIC® POWER LS1 A6 3+PE+4 K (5)
1.766.296₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | Panel-mount base |
| Scope of delivery | including contacts |
| Delivery Unit | 5.000 |
| Weight | 0.078 kg |
Electrical Characteristics
| Rated impulse voltage signal contact | 4 kV AC rms / DC according to IEC 61984 to 4 |
| Rated surge voltage power contact | 6 kV AC rms / DC according to IEC 61984 to 3 |
| Rated current signal contact | 7 A according to UL, 7 A according to CSA, 7 A according to IEC |
| Over voltage category | III |
| Rated current power contact | 26 A according to UL, 26 A according to CSA, 26 A according to IEC |
| Rated voltage power contact | 600 V AC rms / DC according to CSA to 3, 630 V AC rms / DC according to IEC to 3, 600 V AC rms / DC according to UL to 3 |
| Rated voltage signal contact | 250 V AC rms / DC according to IEC to 4, 250 V AC rms / DC according to UL to 4, 250 V AC rms / DC according to CSA to 4 |
Product Design
| Total length | 48.7 |
| Design connector housing | Straight |
| Connector format | M 23 power |
| Thread type | Metric |
| Max. connectable conductor cross-section of power contacts (mm2) | 2.5 |
| EMC screening |
|
| Thread size | M 23 |
| Overall width | 25.3 |
| Housing colour | silver |
| Connectable conductor cross section min. (AWG) | 26 AWG |
| Max. connectable conductor cross-section AWG | 14 AWG |
| Number of contacts | 3+PE+4 |
| Min. connectable conductor cross-section of signal contacts (mm2) | 0.14 |
| Connector diameter | 28.4 |
| Total height | 48.7 |
| Stripping length, signal contact | 7 mm |
| Housing coating | Nickel-plated |
| Contact material | Brass |
| Stripping length, performance contact | 8 mm |
| With protective conductor |
|
| Housing coating, short form | Ni |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Seal type | Sealing ring |
| Coded |
|
| Contact insert material, short form | PA |
| PE connection type | Crimp termination |
| Contact variant | Socket |
| Contact coating material, short form | Au |
| Connector type | Socket |
| Material contact insert | Polyamide |
| Number of PE contacts | 1 |
| Min. connectable conductor cross-section of power contacts (mm2) | 0.5 |
| Conductor connection type | Crimp termination |
| Housing base material | Zinc alloy |
| With thread |
|
| Max. connectable conductor cross-section of signal contacts (mm2) | 1 |
| Locking type | Screw lock |
| Screen contact |
|
| Number of signal contacts | 4 |
| Sealing material, short form | FKM |
| Sealing material | Fluorinated rubber |
| Number of power contacts | 3 |
Product Characteristics
| Corrosion-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | 125 |
| Min. number of insertion cycles | 500 |
| Operating temperature min. static (no plugging or unplugging) | -40 |
| Impact-resistant |
|
| Pollution degree | 3 |
| Vibration protection |
|
| IP protection class plugged in | IP 68 - 1m (10h) |
| Corrosion-resistant according to | DIN EN 60068-2-60, Ke 4 |
| Protection class (IP), mounted | IP 2X |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR category control number | CYJV8 |
| UL category control number | CYJV2 |
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 2238 (e-file number: E249137) |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E249137) |
| VDE registration number | B25 |
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.





