EPIC® SIGNAL M23 6P (5)
Insert; M 23 signal; Number of contacts: 6; For cross-section (min./max.): 0.08mm² - 2.5mm²;




EPIC® SIGNAL M23 6P (5)
Insert; M 23 signal; Number of contacts: 6; For cross-section (min./max.): 0.08mm² - 2.5mm²;
EPIC® SIGNAL M23 6P (5)
87.174₫
/

EPIC® SIGNAL M23 6P (5)
87.174₫
/
In stock (45)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Universal further processing of the M23 inserts through different packaging units. Fully assembled with suitable solder contacts or unpopulated for individual assembly with crimp or solder contacts
Applications
Plant engineering, Measurement and control technology, Apparatus construction
Technical Attributes
General Information
| Product type | Insert |
| Scope of delivery | Order contacts separately |
| Brand | EPIC® |
| Contacts included |
|
| Delivery Unit | 5.000 |
| Weight | 0.004 kg |
Electrical Characteristics
| Rated impulse voltage | 4 kV AC rms / DC according to IEC 61984 |
| Rated voltage | 150 V AC rms / DC according to UL, 150 V AC rms / DC according to CSA, 150 V AC rms / DC according to IEC |
| Rated current | 15 A according to UL, 15 A according to CSA, 18 A according to IEC |
| Max. contact resistance | 4 |
| Over voltage category | III |
Product Design
| Contact insert material, short form | PA |
| Total length | 15.8 |
| Connector type | Plug/socket |
| Material contact insert | Polyamide |
| Number of PE contacts | 0 |
| Connector format | M 23 signal |
| Colour | red/brown |
| Connectable conductor cross section min. (AWG) | 32 AWG |
| Direction of rotation | P-part (rotating anticlockwise-turning) |
| Max. connectable conductor cross-section AWG | 14 AWG |
| Min. connectable conductor cross-section (mm2) | 0.08 |
| Number of contacts | 6 |
| Connector diameter | 16.7 |
| Number of signal contacts | 0 |
| Max. connectable conductor cross-section (mm2) | 2.5 |
| Number of power contacts | 6 |
Product Characteristics
| Min. number of insertion cycles | 100 |
| Operating temperature min. static (no plugging or unplugging) | -40 |
| Pollution degree | 3 |
| Operating temperature min. | -25 |
| Operating temperature max. | 125 |
| Halogenfree |
|
Certifications and Standards
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 2238 (e-file number: E249137) |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E249137) |
| VDE registration number | C024 |
| CE marked |
|
| cUR category control number | CYJV8 |
| VDE certified |
|
| UL category control number | CYJV2 |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL M23 Inserts 6 pole
| Article number | Contact variant | Contacts included | Direction of rotation | Delivery Unit |
|---|---|---|---|---|
| 73002760 | No | P-part (rotating anticlockwise-turning) | 5.000 | |
| 73002761 | No | P-part (rotating anticlockwise-turning) | 20.000 | |
| 73002762 | Pin | Yes | P-part (rotating anticlockwise-turning) | 5.000 |
| 73002763 | Pin | Yes | P-part (rotating anticlockwise-turning) | 20.000 |
| 73002764 | Socket | Yes | P-part (rotating anticlockwise-turning) | 5.000 |
| 73002765 | Socket | Yes | P-part (rotating anticlockwise-turning) | 20.000 |
| 73002766 | No | E-part (rotating clockwise) | 5.000 | |
| 73002767 | No | E-part (rotating clockwise) | 20.000 | |
| 73002768 | Pin | Yes | E-part (rotating clockwise) | 5.000 |
| 73002769 | Pin | Yes | E-part (rotating clockwise) | 20.000 |
| 73002770 | Socket | Yes | E-part (rotating clockwise) | 5.000 |
| 73002771 | Socket | Yes | E-part (rotating clockwise) | 20.000 |






