EPIC® SIGNAL M23 D6 N 9,5-13,5 (5)
Cable connector; M 23 signal; Black (N); Clamping range (min./max.): 9.5mm - 13.5mm

EPIC® SIGNAL M23 D6 N 9,5-13,5 (5)
Cable connector; M 23 signal; Black (N); Clamping range (min./max.): 9.5mm - 13.5mm
EPIC® SIGNAL M23 D6 N 9,5-13,5 (5)

EPIC® SIGNAL M23 D6 N 9,5-13,5 (5)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Low-resistance screen contact, optimum EMC protection, Use of high quality materials for increased reliability
Applications
Plant engineering, Servo drives and servo assemblies, Measurement and control technology
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | Cable connector |
| Scope of delivery | Order contacts separately |
| Delivery Unit | 20.000 |
| Weight | 0.072 kg |
Electrical Characteristics
Product Design
| Min. cable clamping range | 9.5 |
| Total length | 58 |
| Design connector housing | Straight |
| Connector format | M 23 signal |
| EMC screening |
|
| Colour | green |
| Housing colour | silver |
| Connector diameter | 26 |
| Housing coating | Nickel-plated |
| With protective conductor |
|
| Coding type | Black (N) |
| Housing coating, short form | Ni |
| Seal type | Sealing ring |
| Coded |
|
| Screen contact type | Terminal connection |
| Connector type | Plug/socket |
| Housing base material | Zinc alloy |
| With thread |
|
| Housing base material, short form | Zn |
| Locking type | Screw lock |
| Screen contact |
|
| Max. cable clamping range | 13.5 |
| Sealing material, short form | FKM |
| Sealing material | Fluorinated rubber |
Product Characteristics
| Corrosion-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | 125 |
| Min. number of insertion cycles | 100 |
| Operating temperature min. static (no plugging or unplugging) | -40 |
| Impact-resistant |
|
| Vibration protection |
|
| IP protection class plugged in | IP 68 - 1m (10h) |
| Corrosion-resistant according to | DIN EN 60068-2-60, Ke 4 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR category control number | CYJV8 |
| UL category control number | CYJV2 |
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 2238 (e-file number: E249137) |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E249137) |
| VDE registration number | C024 |
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL M23 D6
| Article number | Coding type | Contacts included | Delivery Unit | Imp cable clamping range min | Min. cable clamping range | Imp cable clamping range max | Max. cable clamping range |
|---|---|---|---|---|---|---|---|
| 44420036 | Blue (-20°) | No | 5.000 | 7 | 13.5 | ||
| 44420037 | Black (N) | No | 5.000 | 7 | 13.5 | ||
| 44420038 | Red (+20°) | No | 5.000 | 7 | 13.5 | ||
| 72044000 | Black (N) | No | 5.000 | 9.5 | 13.5 | ||
| 72044010 | Black (N) | No | 20.000 | 9.5 | 13.5 | ||
| 72044020 | Black (N) | No | 20.000 | 7 | 10 | ||
| 72044030 | Black (N) | No | 5.000 | 7 | 10 | ||
| 72044100 | Blue (-20°) | No | 5.000 | 9.5 | 13.5 | ||
| 72044110 | Blue (-20°) | No | 20.000 | 9.5 | 13.5 | ||
| 72044120 | Blue (-20°) | No | 20.000 | 7 | 10 | ||
| 72044130 | Blue (-20°) | No | 5.000 | 7 | 10 | ||
| 72044200 | Red (+20°) | No | 5.000 | 9.5 | 13.5 | ||
| 72044210 | Red (+20°) | No | 20.000 | 9.5 | 13.5 | ||
| 72044220 | Red (+20°) | No | 20.000 | 7 | 10 | ||
| 72044230 | Red (+20°) | No | 5.000 | 7 | 10 | ||
| 75018413 | Black (N) | No | 5.000 | 5 | 7.3 | ||
| 75018414 | Black (N) | No | 20.000 | 5 | 7.3 |



