SILVYN® SPLIT COV 20 M25X1.5 BK
Conduit gland; M 25; Suitable for protective cable conduit size: 20; Polyamide; Halogenfree; UV-resistant; IP 44;

SILVYN® SPLIT COV 20 M25X1.5 BK
Conduit gland; M 25; Suitable for protective cable conduit size: 20; Polyamide; Halogenfree; UV-resistant; IP 44;
SILVYN® SPLIT COV 20 M25X1.5 BK

SILVYN® SPLIT COV 20 M25X1.5 BK
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Fast and easy assembly, Subsequent mountable conduit insertion
Applications
In combination with protective conduit:, SILVYN® SPLIT, Mechanical engineering, Electrical industry, Used in areas where cables and wires need to be protected after assembly
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Conduit gland |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.012 kg |
Electrical Characteristics
Product Design
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® SPLIT PA6, SILVYN® SPLIT PP, SILVYN® SPLIT PP UV |
| Material body | Polyamide |
| Thread type | Metric |
| Pitch of thread | 1,5 |
| Material body shortname | PA |
| Thread size | M 25 |
| Flexibly installed bending protection |
|
| Colour | black |
| Conduit gland design | Straight |
| Total height | 43 |
| Suitable for protective cable conduit size | 20 |
| Thread standard | DIN EN 60423 |
| Bending protection |
|
| Clear width | 19 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 44 |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SPLIT COV-M







