FIPLOCK ONE M16X1.5 / 12 BK


FIPLOCK ONE M16X1.5 / 12 BK
FIPLOCK ONE M16X1.5 / 12 BK

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Product type | Conduit gland |
| Scope of delivery | including O-ring |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.01 kg |
Electrical Characteristics
Product Design
| Nominal size | 12 |
| Total length | 42 |
| Divisible fitting |
|
| Suitable protective conduit | FIPLOCK® PA6, FIPLOCK® PA12 |
| Material body | Polyamide |
| Thread type | Metric |
| Protection against hot chips |
|
| EMC screening |
|
| Material body shortname | PA |
| Slit |
|
| Thread size | M 16 |
| Outer diameter | 28.5 |
| Colour | black |
| Inner diameter | 9 |
| Thread length | 11 |
| Gland body material | Polyamide |
| Conduit gland design | Round |
| Suitable for protective cable conduit size | 12 |
| Cable gland body material, short form | PA |
| Bending protection |
|
| Clear width | 9 |
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Pitch of thread | 1,5 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 22 |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66, IP 69, IP 68, IP 67 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL3 |
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-23 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from FIPLOCK ONE M
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 61804211 | M 12 | black | 7 | 10.000 |
| 61804212 | M 12 | black | 10 | 10.000 |
| 61804213 | M 16 | black | 10 | 10.000 |
| 61804214 | M 16 | black | 12 | 10.000 |
| 61804215 | M 20 | black | 10 | 10.000 |
| 61804216 | M 20 | black | 12 | 10.000 |
| 61804217 | M 20 | black | 17 | 10.000 |
| 61804218 | M 25 | black | 17 | 10.000 |
| 61804219 | M 25 | black | 23 | 6.000 |
| 61804220 | M 32 | black | 23 | 6.000 |
| 61804221 | M 32 | black | 29 | 6.000 |
| 61804222 | M 40 | black | 29 | 6.000 |
| 61804223 | M 40 | black | 36 | 4.000 |
| 61804224 | M 50 | black | 36 | 4.000 |
| 61804225 | M 50 | black | 48 | 4.000 |
| 61804226 | M 63 | black | 48 | 4.000 |
| 61804227 | M 12 | grey | 7 | 10.000 |
| 61804228 | M 12 | grey | 10 | 10.000 |
| 61804229 | M 16 | grey | 10 | 10.000 |
| 61804230 | M 16 | grey | 12 | 10.000 |
| 61804231 | M 20 | grey | 10 | 10.000 |
| 61804232 | M 20 | grey | 12 | 10.000 |
| 61804233 | M 20 | grey | 17 | 10.000 |
| 61804234 | M 25 | grey | 17 | 10.000 |
| 61804235 | M 25 | grey | 23 | 6.000 |
| 61804236 | M 32 | grey | 23 | 6.000 |
| 61804237 | M 32 | grey | 29 | 6.000 |
| 61804238 | M 40 | grey | 29 | 6.000 |
| 61804239 | M 40 | grey | 36 | 4.000 |
| 61804240 | M 50 | grey | 36 | 4.000 |
| 61804241 | M 50 | grey | 48 | 4.000 |
| 61804242 | M 63 | grey | 48 | 4.000 |




