SILVYN® COMPACT 45° M20X1.5 - 5/16 NPB
Conduit gland; M 20; Suitable for protective cable conduit size: 5/16; Halogenfree; UV-resistant;

SILVYN® COMPACT 45° M20X1.5 - 5/16 NPB
Conduit gland; M 20; Suitable for protective cable conduit size: 5/16; Halogenfree; UV-resistant;
SILVYN® COMPACT 45° M20X1.5 - 5/16 NPB

SILVYN® COMPACT 45° M20X1.5 - 5/16 NPB
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High tensile strength, For high mechanical stress, Space-saving application, Corrosion-resistant
Applications
In combination with protective conduit:, Suitable for SILVYN® HTDL/EF/OR/HCX/HFX, Mechanical engineering, Railway applications
Technical Attributes
General Information
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Scope of delivery | including O-ring |
| Delivery Unit | 10.000 |
| Weight | 0.048 kg |
Electrical Characteristics
Product Design
| Suitable protective conduit | SILVYN® HTDL, SILVYN® EF, SILVYN® OR, SILVYN® HCX, SILVYN® HFX |
| Thread type | Metric |
| EMC screening |
|
| Thread size | M 20 |
| Screw-in sleeve material | Steel |
| Gland body material | Brass |
| Conduit gland design | 45° angle |
| Suitable for protective cable conduit size | 5/16 |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Thread standard | DIN EN 60423 |
| Sealing material, short form | PA |
| Sealing material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List



