SILVYN® KLICK GPZ PG 7 BK
Conduit gland; PG 7; Suitable for protective cable conduit size: 10; Polyamide; Halogenfree; UV-resistant; IP 68, IP 69;

SILVYN® KLICK GPZ PG 7 BK
Conduit gland; PG 7; Suitable for protective cable conduit size: 10; Polyamide; Halogenfree; UV-resistant; IP 68, IP 69;
SILVYN® KLICK GPZ PG 7 BK

SILVYN® KLICK GPZ PG 7 BK
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast assembly, Easy to disassemble, Additional cable strain relief, Additional cable sealing
Applications
In combination with protective conduit:, SILVYN® RILL PA 6, SILVYN® RILL PA 12, Robot-building, Used in areas where cables and wires need to be provided with strain relief and additional sealing
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 20.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Total length | 51 |
| Suitable protective conduit | SILVYN® RILL PA 6, SILVYN® RILL PA 12 |
| Material body | Polyamide |
| Thread type | PG |
| Material body shortname | PA |
| Thread size | PG 7 |
| Overall width | 17 |
| Colour | black |
| Conduit gland design | Straight |
| Total height | 17 |
| Suitable for protective cable conduit size | 10 |
| Bending protection |
|
| Clear width | 3 |
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| RAL colour | RAL 9005 |
| Pitch of thread | 1,27 |
| Flexibly installed bending protection |
|
| Sealing material, short form | TPE |
| Sealing material | Thermoplastic elastomers |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68, IP 69 |
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK-GPZ
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 61801120 | PG 7 | grey | 10 | 20.000 |
| 61801125 | PG 7 | black | 10 | 20.000 |
| 61801130 | PG 9 | grey | 13 | 20.000 |
| 61801135 | PG 9 | black | 13 | 20.000 |
| 61801140 | PG 11 | grey | 16 | 20.000 |
| 61801145 | PG 11 | black | 16 | 20.000 |
| 61801150 | PG 16 | grey | 21 | 10.000 |
| 61801155 | PG 16 | black | 21 | 10.000 |
| 61801160 | PG 21 | grey | 28 | 10.000 |
| 61801165 | PG 21 | black | 28 | 10.000 |
| 61801170 | PG 29 | grey | 34 | 10.000 |
| 61801175 | PG 29 | black | 34 | 10.000 |
| 61801180 | PG 36 | grey | 42 | 10.000 |
| 61801185 | PG 36 | black | 42 | 10.000 |
| 61801190 | PG 48 | grey | 54 | 10.000 |
| 61801195 | PG 48 | black | 54 | 10.000 |
| 61801200 | PG 13,5 | grey | 16 | 20.000 |
| 61801202 | PG 13,5 | grey | 18 | 20.000 |
| 61801205 | PG 13,5 | black | 16 | 20.000 |
| 61801215 | PG 13,5 | black | 18 | 20.000 |



