SILVYN® FPAG M20X1.5 / 18 BK

SILVYN® FPAG M20X1.5 / 18 BK
SILVYN® FPAG M20X1.5 / 18 BK

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Packaging type | Bag |
| Installation type | in threaded borehole, with lock nut |
| Delivery Unit | 10.000 |
| Weight | 0.014 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 18 |
| Total length | 44 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® FPAS |
| Material body | Polyamide |
| Thread type | Metric |
| EMC screening |
|
| Material body shortname | PA |
| Thread size | M 20 |
| For conduit outer diameter | 18.5 |
| Outer diameter | 32 |
| Colour | black |
| Inner diameter | 14.5 |
| Thread length | 14 |
| Gland body material | Polyamide |
| Conduit gland design | Straight |
| Suitable for protective cable conduit size | 18 |
| Cable gland body material, short form | PA |
| Bending protection |
|
| Clear width | 14.5 |
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Pitch of thread | 1,5 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 30 |
| Thread standard | DIN EN 60423 |
| Spanner size 2 | 30 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Reverse bending resistance |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-23, IEC 61386-22, IEC 61386-1 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FPAG-M
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 55506300 | M 12 | grey | 10 | 10.000 |
| 55506305 | M 12 | black | 10 | 10.000 |
| 55506310 | M 16 | grey | 13 | 10.000 |
| 55506315 | M 16 | black | 13 | 10.000 |
| 55506320 | M 16 | grey | 16 | 10.000 |
| 55506325 | M 16 | black | 16 | 10.000 |
| 55506330 | M 20 | grey | 16 | 10.000 |
| 55506335 | M 20 | black | 16 | 10.000 |
| 55506340 | M 20 | grey | 21 | 10.000 |
| 55506341 | M 20 | grey | 20 | 10.000 |
| 55506345 | M 20 | black | 21 | 10.000 |
| 55506346 | M 20 | black | 20 | 10.000 |
| 55506350 | M 25 | grey | 28 | 10.000 |
| 55506351 | M 25 | grey | 25 | 10.000 |
| 55506355 | M 25 | black | 28 | 10.000 |
| 55506357 | M 25 | black | 25 | 10.000 |
| 55506360 | M 32 | grey | 34 | 10.000 |
| 55506365 | M 32 | black | 34 | 10.000 |
| 55506370 | M 40 | grey | 42 | 2.000 |
| 55506375 | M 40 | black | 42 | 2.000 |
| 55506380 | M 50 | grey | 42 | 2.000 |
| 55506385 | M 50 | black | 42 | 2.000 |
| 55506390 | M 50 | grey | 54 | 2.000 |
| 55506395 | M 50 | black | 54 | 2.000 |
| 55506400 | M 63 | grey | 54 | 2.000 |
| 55506405 | M 63 | black | 54 | 2.000 |
| 55506470 | M 63 | grey | 67 | 2.000 |
| 55506475 | M 63 | black | 67 | 2.000 |
| 55507050 | M 20 | grey | 18 | 10.000 |
| 55507055 | M 20 | black | 18 | 10.000 |







