SILVYN® LCC-C 25 COUPLER
Conduit coupler; Nominal size: 25; Clear width: 19.1mm; Halogenfree; UV-resistant; IP 65

SILVYN® LCC-C 25 COUPLER
Conduit coupler; Nominal size: 25; Clear width: 19.1mm; Halogenfree; UV-resistant; IP 65
SILVYN® LCC-C 25 COUPLER

SILVYN® LCC-C 25 COUPLER
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Optional extension of SILVYN® LCC-2 / LCCH-2, Fast assembly, High tensile strength
Applications
In combination with protective conduit:, SILVYN LCC-2 / LCCH-2, Conduit coupler for extension
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Conduit coupler |
| Brand | SILVYN® |
| Delivery Unit | 2.000 |
| Weight | 0.105 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Bending protection fixed installation |
|
| Nominal size | 25 |
| Total length | 46.9 |
| Divisible fitting |
|
| EMC screening |
|
| Insert material | Polyamide |
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Outer diameter | 35 |
| Rotatable thread |
|
| Insert material, short form | PA |
| Screw-in sleeve material | Brass |
| Inner diameter | 19.1 |
| Gland body material | Brass |
| Conduit gland design | Straight |
| Suitable for protective cable conduit size | 25 |
| Cable gland body material, short form | CuZn |
| Spanner size | 33 |
| Bending protection |
|
| Clear width | 19.1 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 65 |
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



