SILVYN® LGEP 20 NPB
Conduit gland; Suitable for protective cable conduit size: 20; Halogenfree; UV-resistant;


SILVYN® LGEP 20 NPB
Conduit gland; Suitable for protective cable conduit size: 20; Halogenfree; UV-resistant;
SILVYN® LGEP 20 NPB

SILVYN® LGEP 20 NPB
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cable damage can be prevented, High tensile strength, Space-saving
Applications
In combination with protective conduit:, SILVYN® SSU / SSUE, Conduit end cover, If no conduit fitting is used, Applications with high mechanical stress
Technical Attributes
General Information
| Product type | Conduit gland |
| Packaging type | Bag |
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 10.000 |
| Weight | 0.022 kg |
Electrical Characteristics
Product Design
| Suitable protective conduit | SILVYN® SSU, SILVYN® SSUE |
| Surface protection | Nickel-plated |
| Gland body material | Nickel-plated brass |
| Suitable for protective cable conduit size | 20 |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List




