SILVYN® MPC 90° PG 21 GY


SILVYN® MPC 90° PG 21 GY
SILVYN® MPC 90° PG 21 GY

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Angled conduit gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.032 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® EL, SILVYN® EL smooth, SILVYN® ELU, SILVYN® ELU smooth, SILVYN® ELÖ, SILVYN® ELÖ smooth, SILVYN® ELT, SILVYN® ELT smooth, SILVYN® ELR |
| Material body | Polyamide |
| Thread type | PG |
| EMC screening |
|
| Material body shortname | PA |
| Thread size | PG 21 |
| Colour | grey |
| Thread length | 12 |
| Gland body material | Polyamide |
| Conduit gland design | 90° angle |
| Suitable for protective cable conduit size | 25 |
| Cable gland body material, short form | PA |
| Bending protection |
|
| Clear width | 19 |
| Max. clamping range | 42 |
| Bending protection fixed installation |
|
| RAL colour | RAL 7001 |
| Pitch of thread | 1,588 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Min. clamping range | 19 |
Product Characteristics
| Flame-retardant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-1, IEC 61386-23 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® MPC 90°
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 55502370 | PG 11 | grey | 16 | 10.000 |
| 55502371 | PG 13,5 | grey | 16 | 10.000 |
| 55502372 | PG 16 | grey | 20 | 10.000 |
| 55502373 | PG 21 | grey | 25 | 10.000 |
| 55502374 | PG 29 | grey | 32 | 10.000 |
| 55502375 | PG 36 | grey | 40 | 2.000 |
| 55502486 | PG 11 | black | 16 | 10.000 |
| 55502487 | PG 13,5 | black | 16 | 10.000 |
| 55502488 | PG 16 | black | 20 | 10.000 |
| 55502489 | PG 21 | black | 25 | 10.000 |
| 55502490 | PG 29 | black | 32 | 10.000 |
| 55502493 | PG 36 | black | 40 | 2.000 |








