SKINTOP® KR-M 16X1.5 ATEX PLUS BU




SKINTOP® KR-M 16X1.5 ATEX PLUS BU
SKINTOP® KR-M 16X1.5 ATEX PLUS BU
80.047₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINTOP® |
| Product type | Cable gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| Total length | 34 |
| Number of cable entries | 1 |
| Material body | Polyamide |
| Thread type | Metric |
| Cable gland design | Straight |
| EMC screening |
|
| Material body shortname | PA |
| Thread size | M 16 |
| Colour | blue |
| Thread length | 8 |
| Hexagon corner dimensions | 21.1 |
| Bending protection |
|
| Clear width | 9 |
| O-ring material, short form | NBR |
| Max. clamping range | 6 |
| Seal type | Conduit sealing ring |
| O-ring material | Acrylonitrile butadiene rubber |
| RAL colour | RAL 5015 |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,5 |
| Surface protection | Uncoated |
| Spanner size 1 | 19 |
| Min. clamping range | 4 |
| For armoured cables |
|
| Thread standard | DIN EN 60423 |
| Sealing material, short form | CR |
| Spanner size 2 | 19 |
| Sealing material | Chloroprene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 - 10 bar (30 min), IP 66 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Temperature (max.) | 80 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| ATEX certification | IECEx IBE 13.0027X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC |
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| CCCex-certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| DNV certificate number | TAE00002NW |
| UL listed |
|
| For Ex zone gas | 1, 2 |
| For Ex-zone dust | 20, 21, 22 |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® K-M ATEX plus blue / SKINTOP® KR-M ATEX plus blue
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 54115400 | M 12 | 8 | 3 | 5.5 | 15 | blue | 50.000 | ||||
| 54115405 | M 12 | 8 | 2 | 4 | 15 | blue | 50.000 | ||||
| 54115410 | M 16 | 8 | 7 | 9 | 19 | blue | 50.000 | ||||
| 54115415 | M 16 | 8 | 4 | 6 | 19 | blue | 50.000 | ||||
| 54115420 | M 20 | 9 | 7 | 13 | 25 | blue | 50.000 | ||||
| 54115425 | M 20 | 9 | 5 | 10 | 25 | blue | 50.000 | ||||
| 54115430 | M 25 | 10 | 11 | 17 | 30 | blue | 25.000 | ||||
| 54115435 | M 25 | 10 | 6 | 13 | 30 | blue | 25.000 | ||||
| 54115440 | M 32 | 10 | 12 | 21 | 36 | blue | 25.000 | ||||
| 54115445 | M 32 | 10 | 9 | 15 | 36 | blue | 25.000 | ||||
| 54115450 | M 40 | 10 | 19 | 28 | 46 | blue | 10.000 | ||||
| 54115455 | M 40 | 10 | 16 | 23 | 46 | blue | 10.000 | ||||
| 54115460 | M 50 | 12 | 27 | 35 | 55 | blue | 5.000 | ||||
| 54115465 | M 50 | 12 | 22 | 29 | 55 | blue | 5.000 | ||||
| 54115470 | M 63 | 12 | 37 | 45 | 66 | blue | 5.000 | ||||
| 54115475 | M 63 | 12 | 29 | 39 | 66 | blue | 5.000 |






