ÖLFLEX® HEAT 1565 SC 1X35
Single core; 1X35; U0/U: 300/500 V; Glass fibre; -195°C - 400°C; red; Fixed Installation



ÖLFLEX® HEAT 1565 SC 1X35
Single core; 1X35; U0/U: 300/500 V; Glass fibre; -195°C - 400°C; red; Fixed Installation
ÖLFLEX® HEAT 1565 SC 1X35

ÖLFLEX® HEAT 1565 SC 1X35
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Low conductor-resistance due to the nickel-plated copper conductors, Able to withstand temporary contact with molten metal or glass
Applications
Guarantees the circuit even in areas with extremely high ambient temperatures, Blast furnaces and coking plants, Refineries, Glassworks, Aluminium and steelworks
Technical Attributes
General Information
| Product type | Single core |
| Brand | ÖLFLEX® |
| Copper index | 336.000 kg/km |
| Copper index (lb) | 2257.828 lb |
| Weight | 404 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 0.68 Ω/km |
| Test voltage | 2 kV |
Product Design
| Shape of cable | Round |
| Single core colour | red |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 10.6 mm |
| Conductor material | Nickel-plated copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 35 mm² |
| Cable dimension | 1X35 |
| Core insulation basic material | Glass fibre |
| Single core identification | Single-coloured |
| Shielded |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 159.0 mm |
| UV-resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -195 °C to 400 °C max. conductor temperature: |
| Minimum bending radius in mm, fixed installation | 53.0 mm |
| PWIS-free |
|
| Halogenfree |
|
| Short-term temperature peaks | 1565 |
Certifications and Standards
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 1565 SC
| Article number | Conductor cross-section (mm2) | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|
| 3013234 | 1.5 | 3.3 | 25 kg/km | |
| 3016697 | 10 | 6.2 | 123 kg/km | |
| 3016698 | 16 | 7.9 | 203 kg/km | |
| 3016699 | 25 | 9.2 | 296 kg/km | |
| 3016771 | 35 | 10.6 | 404 kg/km | |
| 3017861 | 50 | 12.2 | 545 kg/km | |
| 3018942 | 4 | 4.8 | 56 kg/km | |
| 3020780 | 0.75 | 2.9 | 16 kg/km | |
| 3020781 | 1 | 3 | 19 kg/km | |
| 3020782 | 2.5 | 3.8 | 35 kg/km | |
| 3020783 | 6 | 5.6 | 87 kg/km |





