UNITRONIC® BUS PA 1x2x1.3 BU

UNITRONIC® BUS PA 1x2x1.3 BU
UNITRONIC® BUS PA 1x2x1.3 BU
106.796₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS PA |
| Copper index | 45.000 kg/km |
| Copper index (lb) | 302.400 lb |
| Weight | 84 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 100 |
| Test voltage core/core | 1.5 |
Product Design
| Conductor design | extra-fine wire |
| Nominal outer diameter | 8 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1.0 mm² |
| Conductor count/size | 1X2X1.3 |
| Shielded |
|
| Nominal conductor diameter (mm) | 1.3 |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | blue |
| Stranding type | Twisted-pair |
| Leading conductor cross-section | mm² |
| With rodent protection |
|
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 2 |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 60.0 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 60 °C max. conductor temperature: |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Minimum bending radius in mm, occasionally flexing | 80.0 mm |
| Minimum bending radius, stationary | 7.5 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- SIMATIC® is a registered trademark of SIEMENS AG.
Product Family List
All articles from UNITRONIC® BUS PA
| Article number | Conductor count/size | Outer sheath colour | Fast Connect (FC) cable | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 2170234 | 1X2X1.3 | blue | No | 8 | 84 kg/km | ||
| 2170235 | 1X2X1.3 | black | No | 8 | 84 kg/km | ||
| 2170334 | 1X2X1.0 | blue | Yes | 8 | 103 kg/km | ||
| 2170335 | 1X2X1.0 | black | Yes | 8 | 103 kg/km |



