EPIC® H-BE 6 BCM


EPIC® H-BE 6 BCM
EPIC® H-BE 6 BCM
275.270₫
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | Crimping insert |
| Design size | 6B |
| Delivery Unit | 10.000 |
| Weight | 0.039 kg |
Electrical Characteristics
| Rated current | 16 A according to IEC |
| Protective conductor integrated into insert |
|
| Over voltage category | III |
| Rated impulse voltage | 6 kV AC rms / DC according to IEC 61984 |
| Rated voltage | 500 V AC rms / DC according to IEC, 600 V AC rms / DC according to UL/CSA |
| Max. contact resistance | 5 |
Product Design
| EMC screening |
|
| With wire protection |
|
| Colour | grey |
| Connectable conductor cross section min. (AWG) | 26 AWG |
| Max. connectable conductor cross-section AWG | 12 AWG |
| Min. connectable conductor cross-section (mm2) | 0.14 |
| Number of contacts | 6+PE |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 4 |
| Contact insert type | Socket |
| Contact insert material, short form | PC |
| PE connection type | Screw connection |
| Contact variant | Socket |
| Connector type | Socket |
| Material contact insert | Polycarbonate |
| Number of PE contacts | 1 |
| Conductor connection type | Crimp termination |
| Contact insert without contacts |
|
| Contact diameter | 2.5 |
| First make, last break PE contact |
|
| Number of signal contacts | 0 |
| Number of power contacts | 6 |
Product Characteristics
| Flame-retardant |
|
| Minimum tightening torque for PE connection | 1.2 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Operating temperature min. | -40 |
| Maximum tightening torque for PE connection | 1.2 |
| Operating temperature max. | 125 |
| Min. number of insertion cycles | 500 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Pollution degree | 3 |
| Vibration protection |
|
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| cUR category control number | ECBT8 |
| UL category control number | ECBT2 |
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 1977 (e-file number: E75770) |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E75770) |
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.




