H05VVC4V5-K 3G0,5
Power and control cable; 3G0.5; U0/U: 300/500 V; PVC; Core identification: Numbers; Shielded; H05VVC4V5-K; Flexible



H05VVC4V5-K 3G0,5
Power and control cable; 3G0.5; U0/U: 300/500 V; PVC; Core identification: Numbers; Shielded; H05VVC4V5-K; Flexible
H05VVC4V5-K 3G0,5

H05VVC4V5-K 3G0,5
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Made according to harmonised European type H05VVC4V5-K, with ◁HAR▷ testing mark for proven reliability and quality
◁HAR▷-style cables are widely accepted and can be used in Europe
High oil resistance according to DIN EN 50363-4-1 (TM5)
Additional robustness thanks to the extruded inner sheath
Ideal protection against electromagnetic interference thanks to copper stranded shielding with a high degree of coverage.
Applications
For universal use for wiring of cross-plant control circuits and control circuits inside machines
For fixed installation and occasional flexing without tensile strain
Can be used in dry, damp and particularly in oily environments
Suitable for medium mechanical stress
The PVC outer sheath is resistant to acids and alkalis.
Technical Attributes
General Information
| Product type | Power and control cable |
| Copper index | 47.000 kg/km |
| Copper index (lb) | 103.620 lb |
| Weight | 111 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 39 Ω/km |
Product Design
| Harmonised design | H05VVC4V5-K |
| Min. outer diameter | 8 |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 3G0.5 |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | grey |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 3 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Max. outer diameter | 10 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Storage temperature min. | 5 |
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 60.0 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| Max. storage temperature | 40 |
| Minimum bending radius in mm, occasionally flexing | 200.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Oil resistance according to | EN 50363-4-1: TM5 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| HAR-certified |
|
| Ecolab certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from H05VVC4V5-K
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath min | Min. outer diameter | Imp outer dia cable sheath nom | Imp outer diam cable sheath max | Max. outer diameter | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 0035700 | 3 | Yes | 0.5 | 8 | 10 | 111 kg/km | |||||
| 0035701 | 4 | Yes | 0.5 | 8.5 | 10.7 | 133 kg/km | |||||
| 0035702 | 5 | Yes | 0.5 | 9.3 | 11.6 | 163 kg/km | |||||
| 0035703 | 7 | Yes | 0.5 | 10.8 | 13.5 | 208 kg/km | |||||
| 0035704 | 12 | Yes | 0.5 | 13.1 | 16.2 | 295 kg/km | |||||
| 0035710 | 3 | Yes | 0.75 | 8.3 | 10.4 | 129 kg/km | |||||
| 0035711 | 4 | Yes | 0.75 | 9.1 | 11.3 | 164 kg/km | |||||
| 0035712 | 5 | Yes | 0.75 | 9.7 | 12.1 | 189 kg/km | |||||
| 0035713 | 7 | Yes | 0.75 | 11.5 | 14.3 | 247 kg/km | |||||
| 0035714 | 12 | Yes | 0.75 | 13.8 | 17.1 | 354 kg/km | |||||
| 0035715 | 18 | Yes | 0.75 | 16.1 | 19.8 | 517 kg/km | |||||
| 0035716 | 25 | Yes | 0.75 | 18.7 | 23 | 678 kg/km | |||||
| 0035717 | 34 | Yes | 0.75 | 21.4 | 26.2 | 861 kg/km | |||||
| 0035720 | 3 | Yes | 1 | 8.8 | 11 | 145 kg/km | |||||
| 0035721 | 4 | Yes | 1 | 9.4 | 11.7 | 181 kg/km | |||||
| 0035722 | 5 | Yes | 1 | 10.3 | 12.8 | 209 kg/km | |||||
| 0035723 | 7 | Yes | 1 | 12.2 | 15.1 | 273 kg/km | |||||
| 0035724 | 12 | Yes | 1 | 14.5 | 17.9 | 428 kg/km | |||||
| 0035725 | 18 | Yes | 1 | 16.9 | 20.8 | 599 kg/km | |||||
| 0035726 | 25 | Yes | 1 | 19.8 | 24.2 | 792 kg/km | |||||
| 0035727 | 34 | Yes | 1 | 22.6 | 27.7 | 1004 kg/km | |||||
| 0035730 | 3 | Yes | 1.5 | 9.7 | 12.1 | 154 kg/km | |||||
| 0035731 | 4 | Yes | 1.5 | 10.7 | 13.2 | 222 kg/km | |||||
| 0035732 | 5 | Yes | 1.5 | 11.8 | 14.7 | 262 kg/km | |||||
| 0035733 | 7 | Yes | 1.5 | 14.1 | 17.4 | 357 kg/km | |||||
| 0035734 | 12 | Yes | 1.5 | 16.7 | 20.6 | 559 kg/km | |||||
| 0035735 | 18 | Yes | 1.5 | 19.5 | 24 | 767 kg/km | |||||
| 0035736 | 25 | Yes | 1.5 | 22.9 | 28 | 1049 kg/km | |||||
| 0035740 | 3 | Yes | 2.5 | 11.3 | 14 | 242 kg/km | |||||
| 0035741 | 4 | Yes | 2.5 | 12.6 | 15.5 | 298 kg/km | |||||
| 0035742 | 5 | Yes | 2.5 | 13.9 | 17.2 | 364 kg/km | |||||
| 0035743 | 7 | Yes | 2.5 | 16.5 | 20.3 | 487 kg/km | |||||
| 0035744 | 12 | Yes | 2.5 | 19.8 | 24.3 | 744 kg/km |









