UNITRONIC® LiFYCY (TP) 8x2x0,08
Low-frequency data cable; 8X2X0.08; Conductor colour code: DIN 47100; PVC; Shielded; Flexible


UNITRONIC® LiFYCY (TP) 8x2x0,08
Low-frequency data cable; 8X2X0.08; Conductor colour code: DIN 47100; PVC; Shielded; Flexible
UNITRONIC® LiFYCY (TP) 8x2x0,08
182.533₫
/
UNITRONIC® LiFYCY (TP) 8x2x0,08
182.533₫
/
In stock (1612)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The conductor circuits are well decoupled thanks to the twin cabling (TP, Twisted Pair) with short lay lengths
Short core stranding allows small bending radii. , With robust, flexible and resistant PVC outer sheath
Ideal protection against electromagnetic interference thanks to copper stranded shielding with a high degree of coverage.
Applications
Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
Especially for environments where electromagnetic compatibility (EMC) is required
For fixed installation and occasional flexing
Can be used in dry and damp rooms.
Technical Attributes
General Information
| Product type | Low-frequency data cable |
| Brand | UNITRONIC® |
| Copper index | 23.700 kg/km |
| Copper index (lb) | 159.200 lb |
| Weight | 76 kg/km |
Electrical Characteristics
| Test voltage core/screening | 0.5 |
| Conductor/shielding operating capacitance (800Hz), approx. | 150 |
| Max. conductor resistance at 20°C | 243 Ω/km |
| Inductance (800 Hz), approx. | 0.782 |
| Test voltage core/core | 0.8 |
| Conductor/conductor operating capacitance (800Hz), approx. | 97 |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 8 |
| Outer sheath colour | grey |
| Conductor design | extra-fine wire |
| Stranding type | Twisted-pair |
| Nominal outer diameter | 7.1 mm |
| Conductor material | Bare copper |
| Conductor colour code | DIN 47100 |
| Type of overall screen | Tin-plated copper braiding |
| Nominal conductor cross-section (metric) | 0.08 mm² |
| Cable dimension | 8X2X0.08 |
| Core insulation basic material | Polyvinylchloride |
| LiF fine-stranded cables | LiFYCY (TP) |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 28.4 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.




