Skip to content
LAPP Vietnam
Spend 1.200₫ more for FREE shipping.
FREE shipping will be applied at checkout

Your cart is empty

Continue shopping
0Cart(0₫)

Is Corrosion Silently Killing Your Uptime? Why Your Glands Matter

A production line at a coastal food processing plant in Vietnam shuts down. Water penetrates a control panel during a routine wash‑down, shorting a critical controller. The failure point? A low‑cost nickel‑plated brass gland with damaged plating that corroded—costing thousands in lost output.

This kind of fault hits Overall Equipment Effectiveness (OEE): availability (downtime), performance (slowdowns from intermittent faults) and quality (product loss). In the hot, humid and often corrosive environments of Southeast Asia, an ordinary cable gland is a point of failure waiting to happen. Here’s why switching to stainless‑steel SKINTOP® INOXis a smart, preventive investment.

The Right Material for Chloride‑Rich Environments

Standard nickel‑plated brass can’t withstand the multi‑pronged attack of tropical industry. The thin nickel layer is easily scratched during installation, exposing the brass. In the presence of moisture and salt—common in coastal facilities—this sets up galvanic corrosion and the body deteriorates.

By contrast, SKINTOP® INOX is 316L stainless steel (with molybdenum), giving superior resistance to chlorides, acids and pitting—ideal for marine air and aggressive cleaners. See SKINTOP® INOX M / INOX‑R M for features including NSF/ANSI 169 and tested resistance to ECOLAB® cleaning agents.

Beyond the Material: The SKINTOP® INOX Advantage

IP protection for intense wash‑downs

IP69 and IP68 protection are standard across the range; IP68 pressure is size‑dependent (per datasheet): M12–M20 up to 10 bar; M25–M50 typically 5 bar. See the official Datasheet (see eShop product page) for details. These ratings provide robust defence during cleaning and reduce the risk of moisture ingress during thermal cycling.

Vibration‑proof security

Machine vibration can loosen caps, breaking the seal and stressing terminations. SKINTOP® glands use an integrated self‑locking (ratchet) design to resist loosening under vibration—keeping the seal and strain relief intact.

Hygienic design and certifications

INOX features smooth, easy‑to‑clean surfaces and blue sealing elements to support hygiene zoning. It is certified to NSF/ANSI 169 and tested against ECOLAB® cleaning agents (see INOX M / INOX‑R M). For open product zones with direct contact, choose SKINTOP® HYGIENIC (EHEDG/FDA‑compliant materials per product sheet).

Solving Specialist Challenges

EMC protection in corrosive environments

For shielded cables in harsh, saline conditions use SKINTOP® INOX SC—a stainless EMC gland that provides 360° shield contact with seawater‑resistant construction.

High‑density sealing

Need many entries in a compact panel? Use SKINTOP® MULTI‑M—a round, screw‑in multi‑cable bushing with IP68 sealing for unharnessed cables through a single metric cut‑out.

Installation Best Practices for Maximum Reliability

Torque to spec

Tighten to the torque values in the product datasheet for your thread size; over‑tightening can crush the seal or damage the jacket.

Prepare the jacket

Ensure the sealing zone is clean, round and undamaged; scoring or ovality prevents proper sealing.

Match materials

Use a 316L stainless locknut to avoid galvanic corrosion. For stainless threads, consider an anti‑galling compound during assembly.

Quick Answers to Common Questions

Is 316L really necessary over 304?

Yes for coastal/chemical duty. 316L contains molybdenum for better chloride and acid resistance, reducing pitting that can compromise a seal.

Are stainless steel glands suitable for hazardous (Ex) areas?

Yes—if the exact part is Ex‑certified. LAPP offers SKINTOP® MS‑M ATEX in nickel‑plated brass. Check certificates at part level; INOX variants are not universally Ex.

What is the temperature range for SKINTOP® INOX?

−40 °C to +100 °C (per datasheet; see DB53806740EN).

The Bottom Line: Insurance for Your Assets

In the demanding industrial landscape of Southeast Asia, a 316L stainless cable gland isn’t a cost; it’s risk management. It’s a small investment that protects high‑value equipment from corrosion and moisture, supporting long‑term reliability and profitability.

Protect your critical assets. Explore SKINTOP® INOX and related variants, or contact LAPP for a sizing and materials review.

Local stock. German quality. Reliably Connecting ASEAN.