SILVYN® EMC AS-CU 21 / 17X21 50M
Protective cable conduit with braiding and interlocked profile; Inner diameter: 17mm; Outer diameter: 21mm; Nominal size: 21; Steel


SILVYN® EMC AS-CU 21 / 17X21 50M
Protective cable conduit with braiding and interlocked profile; Inner diameter: 17mm; Outer diameter: 21mm; Nominal size: 21; Steel
SILVYN® EMC AS-CU 21 / 17X21 50M
1.957.765₫
/

SILVYN® EMC AS-CU 21 / 17X21 50M
1.957.765₫
/
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Certificate
Lợi ích
Optimum EMC protection, High-tensile, High crush-resistance, Flexible, High mechanical resistance
Ứng dụng
Mechanical engineering, Automotive industry, Conveyor technology, Railway applications / vehicle construction, Used in areas where electromagnetic interferences can occur
Thuộc tính kỹ thuật
Thông tin chung
| Product type | Protective conduit with braiding and interlocked profile |
| Brand | SILVYN® |
| Weight | 300 kg/km |
Đặc tính điện
Thiết kế sản phẩm
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| Nominal size | 21 |
| Total length | 50 |
| Braiding material, short form | Cu |
| Material braiding | Copper |
| EMC screening |
|
| Slit |
|
| Flexibly installed bending protection |
|
| Outer diameter | 21 |
| Smooth inner conduit surface |
|
| Inner diameter | 17 |
| Conduit material | Steel |
| Bending protection |
|
Đặc điểm sản phẩm
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Suitable for EX-applications |
|
| Bending radius, static | 38 |
| UV-resistant |
|
| Bending radius, dynamic | 95 |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Tài liệu
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® EMC AS-CU


Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.







