SILVYN® SPLIT PP 7 / 6.3X10.0 BK 50M
Parallel corrugated slotted protective conduit; Inner diameter: 6.3mm; Outer diameter: 10mm; Nominal size: 6; Polypropylene; UV-resistant




SILVYN® SPLIT PP 7 / 6.3X10.0 BK 50M
Parallel corrugated slotted protective conduit; Inner diameter: 6.3mm; Outer diameter: 10mm; Nominal size: 6; Polypropylene; UV-resistant
SILVYN® SPLIT PP 7 / 6.3X10.0 BK 50M
104.169₫
/

SILVYN® SPLIT PP 7 / 6.3X10.0 BK 50M
104.169₫
/
Thanh toán & Bảo mật
Thông tin thanh toán của bạn được xử lý an toàn. Chúng tôi không lưu trữ chi tiết thẻ tín dụng cũng như không có quyền truy cập vào thông tin thẻ tín dụng của bạn.
Product characteristics
Lợi ích
Dimensionally stable, Flexible, Crush-resistant, Low rodent-protection, Fast and easy assembly
Ứng dụng
Vehicle construction, Shipbuilding, Mechanical engineering, Electrical industry, Used in areas where cables and wires need to be protected after assembly
Thuộc tính kỹ thuật
Thông tin chung
| Product type | Parallel corrugated slotted protective conduit |
| Brand | SILVYN® |
| Delivery Unit | 50.000 |
| Weight | 40 kg/km |
Đặc tính điện
Thiết kế sản phẩm
| Lockable (two-part) |
|
| Conduit material, short form | PP |
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Nominal size | 6 |
| Total length | 50 |
| EMC screening |
|
| Flexibly installed bending protection |
|
| Outer diameter | 10 |
| Colour | black |
| Inner diameter | 6.3 |
| Conduit material | Polypropylene |
| Bending protection |
|
Đặc điểm sản phẩm
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Chứng nhận và Tiêu chuẩn
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Tài liệu
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Danh sách họ sản phẩm
All articles from SILVYN® SPLIT PP
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61806615 | 6.3 | 10 | 6 | black | 50.000 | ||||
| 61806616 | 11 | 16.1 | 11 | black | 50.000 | ||||
| 61806617 | 16 | 21.5 | 16 | black | 50.000 | ||||
| 61806618 | 27.3 | 35.5 | 29 | black | 25.000 | ||||
| 61806619 | 67.5 | 79.8 | 70 | black | 10.000 | ||||
| 61806622 | 87.5 | 102.5 | 100 | black | 10.000 | ||||
| 61806625 | 8.4 | 13.4 | 10 | black | 50.000 | ||||
| 61806635 | 12.5 | 18.5 | 14 | black | 50.000 | ||||
| 61806645 | 19.2 | 25.3 | 20 | black | 50.000 | ||||
| 61806655 | 23.4 | 30.8 | 23 | black | 50.000 | ||||
| 61806665 | 31 | 41.4 | 37 | black | 25.000 | ||||
| 61806675 | 42.7 | 54 | 45 | black | 25.000 |


Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Đau
Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.









